Compression Latch, Lever Style, Round hole, Non-Locking, Stainless Steel

SKU
M5-88-000-8
$48.18

Specifications

Material: 316 Stainless Steel Access Restriction: No Restriction Grip Type: Adjustable Grip - Minimum (mm): 0.00 Grip - Maximum (mm): 33.00 Handle Style: D Handle Style Class: M5 - Adjustable Lever Latches
Specifications
Write Your Own Review
You're reviewing:Compression Latch, Lever Style, Round hole, Non-Locking, Stainless Steel
Your Rating
Specifications
Material316 Stainless Steel
Access RestrictionNo Restriction
Grip TypeAdjustable
Grip - Minimum (mm)0.00
Grip - Maximum (mm)33.00
Handle StyleD Handle Style
ClassM5 - Adjustable Lever Latches

This product meets the compliance specifications listed below. Click the button to download a specification document