Magnetic Slide Latch

SKU
M5-60-101-8
$55.84

Specifications

Material: 316 Stainless Steel Access Restriction: No Restriction Adjustable: Yes Min. Outer Panel Thickness (mm): 12.00 Max Outer Panel Thickness (mm): 12.00 Striker Style: Rim Class: M5 - Magnetic Transom Latches
Specifications
Write Your Own Review
You're reviewing:Magnetic Slide Latch
Your Rating
Specifications
Material316 Stainless Steel
Access RestrictionNo Restriction
AdjustableYes
Min. Outer Panel Thickness (mm)12.00
Max Outer Panel Thickness (mm)12.00
Striker StyleRim
ClassM5 - Magnetic Transom Latches

This product meets the compliance specifications listed below. Click the button to download a specification document