McCoy Star Entry Door Latch, L-Handle, No Restriction 0

SKU
MA-06-110-21-10
$146.99

Specifications

Material: 316 Stainless Steel Color/Appearance: Polished Access Restriction: No Restriction Min. Outer Panel Thickness (mm): 19.00 Max Outer Panel Thickness (mm): 25.00 Handle Style: L-Handle Striker Style: Rim Class: MA - Magnetic Cabin Door Latch
Specifications
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations. Durable lock mechanisms offer a variety of features for performance and aesthetics in upscale applications. They eliminate visible mounting hardware on the front or back of the door for a more elegant presentation.
Write Your Own Review
You're reviewing:McCoy Star Entry Door Latch, L-Handle, No Restriction 0
Your Rating
Specifications
Material316 Stainless Steel
Color/AppearancePolished
Access RestrictionNo Restriction
Min. Outer Panel Thickness (mm)19.00
Max Outer Panel Thickness (mm)25.00
Handle StyleL-Handle
Striker StyleRim
ClassMA - Magnetic Cabin Door Latch

This product meets the compliance specifications listed below. Click the button to download a specification document