Push To Close Latch

SKU
M5-99-142
$10,000.00

Specifications

Material: 316 Stainless Steel Access Restriction: Key Locking Min. Outer Panel Thickness (mm): 16.00 Max Outer Panel Thickness (mm): 18.00 Handle Style: L-Handle Class: MA - Magnetic Cabin Door Latch
Specifications
Write Your Own Review
You're reviewing:Push To Close Latch
Your Rating
Specifications
Material316 Stainless Steel
Access RestrictionKey Locking
Min. Outer Panel Thickness (mm)16.00
Max Outer Panel Thickness (mm)18.00
Handle StyleL-Handle
ClassMA - Magnetic Cabin Door Latch

This product meets the compliance specifications listed below. Click the button to download a specification document