Actuator, Single or Multi Point, With Cable Bracket, Oval Large Handle, Flush Mount, Locking, Reversible R001 (2 Keys Included), Nylon, Black

SKU
AC-11-EM-321-11
$101.58

Specifications

Material: Nylon Color/Appearance: Black Access Restriction: Electronic or Key Locking Locking Option: Locking, Reversible R001 (2 Keys Included) Mounting Hole: M6 Thread Actuator Type: Oval Large Handle, Flush Mount Actuation Style: Single or Multi Point, With Cable Bracket Class: AC - Rotary Latch Actuators
Specifications
Write Your Own Review
You're reviewing:Actuator, Single or Multi Point, With Cable Bracket, Oval Large Handle, Flush Mount, Locking, Reversible R001 (2 Keys Included), Nylon, Black
Your Rating
Specifications
MaterialNylon
Color/AppearanceBlack
Access RestrictionElectronic or Key Locking
Locking OptionLocking, Reversible R001 (2 Keys Included)
Mounting HoleM6 Thread
Actuator TypeOval Large Handle, Flush Mount
Actuation StyleSingle or Multi Point, With Cable Bracket
ClassAC - Rotary Latch Actuators

This product meets the compliance specifications listed below. Click the button to download a specification document