McCoy Star Entry Door Latch, L-Handle, No Restriction 0
SKU
MA-06-111-21-10
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations. Durable lock mechanisms offer a variety of features for performance and aesthetics in upscale applications. They eliminate visible mounting hardware on the front or back of the door for a more elegant presentation.
Write Your Own Review
Material | 316 Stainless Steel |
---|---|
Color/Appearance | Polished |
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 28.00 |
Max Outer Panel Thickness (mm) | 35.00 |
Handle Style | L-Handle |
Striker Style | Rim |
Class | MA - Magnetic Cabin Door Latch |