MC-04-123-10
Compact Entry Door Latch, Privacy Knob, Chrome Plated
Two installation styles provide attractive design and finish options across a variety of door thicknesses to bring a graceful look to interior door applications such as cabin, stateroom, and head-door use
Finish | Chrome Plated |
---|---|
Pawl Style | Short |
Access Restriction | No Restriction |
Sealed | No |
Grip - Minimum (mm) | 28.00 |
Grip - Maximum (mm) | 28.00 |
Operation | Right and left in or out |
Handle Style | Privacy Knob |
Class | MC - Compact Swing Door Latches |
Write Your Own Review