TL-17-501-52

Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated

€4.47

Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications.

Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Bright
Size Series Large Size
Type Keeper
Class TL - Over-Center Series Latches
Write Your Own Review
You're reviewing:Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
© 2023 Southco, Inc. All Rights Reserved.