47-11-324-54

Captive Screw, 8-32 Thread, Flare-in, Phillips Recess, Knurled Black Knob

CN¥13.88

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type 8.00
Head Style Phillips Recess
Installation Flare-in
Recess Size Phillips Recess #2
Series Styled Knob
Min. Outer Panel Thickness (mm) 3.20
Max Outer Panel Thickness (mm) 4.80
Fastened Screw Projection (mm) 9.50
Unfastened Screw Projection (mm) 4.40
Packaging Bulk Packaged
Class 47/4C - Captive Screws
Write Your Own Review
You're reviewing:Captive Screw, 8-32 Thread, Flare-in, Phillips Recess, Knurled Black Knob
© 2024 Southco, Inc. All Rights Reserved.