• Compression Latches

    Compression Latches
    • Compresses gaskets and seals doors with one simple motion, meets NEMA/IP requirements
    • Clamps securely to eliminate noise and rattle
    • Available in hand, tool and key options to meet application security requirements
  • Cam Latches

    Cam Latches
    • Simple quarter-turn operation to secure doors
    • Adjustable versions allow users to customize the fit
    • Sealed versions provide NEMA/IP compliance
  • Push-to-Close Latches

    Push to Close Latches
    • Intuitive push-to-close operation holds doors secure
    • Wide range of quick actuation options provides easy user access
    • Simple, single hole installation
  • Rotary Latching Systems

    Rotary Latching Systems
    • Concealed, push-to-close latching at one or more points of a door
    • Remote actuation allows latch and actuator to be positioned independently
    • High strength and reliable performance in demanding applications
  • Draw Latches

    Draw Latches
    • Clamps and holds two panels together
    • Secures against vibration, rattle and panel misalignment
    • Wide variety of sizes and styles to suit varying strength requirements
  • Swinghandle & Multipoint Systems

    Swinghandles and Multipoint
    • Provides latching at multiple points around a door with a single action
    • Optimizes sealing and eliminates pry points, door flexing and rattle
    • Wide range of actuator styles suit indoor and outdoor enclosures
  • Entry Door Locksets

    Entry Door Locksets
    • Door hardware engineered to withstand harsh marine environments
    • Suitable for cabin or entry door and deck applications
    • Provides performance, design and styling
  • Electronic Access & Locking Solutions

    Electronic Access & Locking Solutions
    • Intelligent locking and latching
    • Remote access control and monitoring
    • Simplified key management
  • Cam Locks and Lock Plugs

    Cam Locks and Lock Plugs
    • Operates with a simple 90 degree turn
    • Key, tool, and hand operated options
    • Adjustable grip options compenate for variation
© 2024 Southco, Inc. All Rights Reserved.