Electronic Locking Swinghandle, HID 125kHz Card Reader, Wiegand Output, High Security DIN Lock, Glass Filled Nylon, Black

SKU
H3-EM-68-100-10
$352.85

Specifications

Locking Option: High Security DIN Southco Logo Included: Yes Color/Appearance: Black Material: Glass Filled Nylon
Specifications
Southco’s H3-EM Electronic Locking Swinghandle features an efficient microprocessor-controlled gear motor design that ensures minimal power consumption and provides intelligent locking and monitoring capabilities. The H3-EM can be used as a standalone system, integrated with an existing building access control system or supplied as a fully networked system enabling remote monitoring and audit trail reporting to meet compliance requirements, such as HIPAA and Sarbanes Oxley.
Specifications
Locking Option High Security DIN
Southco Logo Included Yes
Color/Appearance Black
Material Glass Filled Nylon
Write Your Own Review
You're reviewing:Electronic Locking Swinghandle, HID 125kHz Card Reader, Wiegand Output, High Security DIN Lock, Glass Filled Nylon, Black
Your Rating