Rotary Push-to-Close Latch, Small Size, Single Stage, with Integrated Bumper, Perpendicular Trigger, 7.2 mm Thru, Stainless Steel, Passivated

SKU
R4-10-10-105-20
$22.87

Specifications

Finish: Passivated Installation: Rivet / Screw Mounting Hole: 7.2 mm Thru Operation: Perpendicular Size Series: Small Size Stage: Single Stage Style: Integrated Bumper Color/Appearance: Bright Material: Stainless Steel
Specifications
Specifications
Finish Passivated
Installation Rivet / Screw
Mounting Hole 7.2 mm Thru
Operation Perpendicular
Size Series Small Size
Stage Single Stage
Style Integrated Bumper
Color/Appearance Bright
Material Stainless Steel
Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Small Size, Single Stage, with Integrated Bumper, Perpendicular Trigger, 7.2 mm Thru, Stainless Steel, Passivated
Your Rating