Rotary Push-to-Close Latch Keeper, Micro Size

SKU
R4-0-61352
$4.64

Specifications

Accessory Type: Striker Size Series: Micro Size Color/Appearance: Bright Material: Steel
Specifications
Specifications
Accessory Type Striker
Size Series Micro Size
Color/Appearance Bright
Material Steel
Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch Keeper, Micro Size
Your Rating