Rotary Push-to-Close Latch, Paddle Actuated, Single Stage, Key Locking, Black Powder Coat Handle

SKU
R4-81-621-50
$44.87

Specifications

Access Restriction: Key Locking Gasketed: Yes Installation: With Mounting Studs Locking Option: Locking, Reversible R001 (2 Keys Included) Stage: Single Stage Style: Integrated Bumper Handle Finish: Black Powder Coat
Specifications
Specifications
Access Restriction Key Locking
Gasketed Yes
Installation With Mounting Studs
Locking Option Locking, Reversible R001 (2 Keys Included)
Stage Single Stage
Style Integrated Bumper
Handle Finish Black Powder Coat
Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Paddle Actuated, Single Stage, Key Locking, Black Powder Coat Handle
Your Rating