Over-center Draw Latch Medium Size, Handle Tab Up, No Keeper, Steel, Powder Coat

SKU
97-50-120-15
$8.49

Specifications

Access Restriction: Secondary Catch Accessory Compliance Specification: UL FTTA2 / FTTA8 Type 13 Finish: Powder Coat Lever Style: Tab Up Series: 50 Series Size Series: Medium Size Style: Light Duty Color/Appearance: Black Material: Steel
Specifications
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. 
Specifications
Access Restriction Secondary Catch Accessory
Compliance Specification UL FTTA2 / FTTA8 Type 13
Finish Powder Coat
Lever Style Tab Up
Series 50 Series
Size Series Medium Size
Style Light Duty
Color/Appearance Black
Material Steel
Write Your Own Review
You're reviewing:Over-center Draw Latch Medium Size, Handle Tab Up, No Keeper, Steel, Powder Coat
Your Rating