Over-center Draw Latch Medium Size, Handle Tab Up, Concealed Keeper (button style), Steel, Zinc Plate, Bright chromate

SKU
97-50-353-11
$7.70

Specifications

Access Restriction: Pad Lockable Finish: Zinc Plate, Bright chromate Keeper Style: Concealed Keeper (button style) Lever Style: Tab Up Series: 50 Series Size Series: Medium Size Style: Heavy Duty Color/Appearance: Bright Material: Steel
Specifications
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. 
Specifications
Access Restriction Pad Lockable
Finish Zinc Plate, Bright chromate
Keeper Style Concealed Keeper (button style)
Lever Style Tab Up
Series 50 Series
Size Series Medium Size
Style Heavy Duty
Color/Appearance Bright
Material Steel
Write Your Own Review
You're reviewing:Over-center Draw Latch Medium Size, Handle Tab Up, Concealed Keeper (button style), Steel, Zinc Plate, Bright chromate
Your Rating