Programming Key for SC Electronic Locking System

SKU
SC-A10-10
$93.97

Specifications

Door Thickness Range: $0.00 Grip Length: $0.00 Grip Range: $0.00 Min. Outer Panel Thickness: 0.0000
Specifications
Southco’s SC Self-Contained Electronic Locking System combines an access control device, electronic lock, electrical override and power supply into a single unit. This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.
Specifications
Door Thickness Range $0.00
Grip Length $0.00
Grip Range $0.00
Min. Outer Panel Thickness 0.0000
Write Your Own Review
You're reviewing:Programming Key for SC Electronic Locking System
Your Rating