LIFT-A-SYST® Heavy Duty

SKU
CB-2-30-326-10
$1,560.00

Specifications

Door Thickness Range: $0.00 Finish: Anodized Grip Length: $0.00 Grip Range: $0.00 Min. Outer Panel Thickness: 0.0000 Size Series: Heavy Duty Color/Appearance: Black Material: Aluminum Alloy
Specifications
Specifications
Door Thickness Range $0.00
Finish Anodized
Grip Length $0.00
Grip Range $0.00
Min. Outer Panel Thickness 0.0000
Size Series Heavy Duty
Color/Appearance Black
Material Aluminum Alloy
Write Your Own Review
You're reviewing:LIFT-A-SYST® Heavy Duty
Your Rating