Push To Close Latch, Stainless Steel

SKU
M5-22-000-8
$40.33

Specifications

Access Restriction: No Restriction Handle Style: Bat Handle Style Material: 316 Stainless Steel
Specifications
Specifications
Access Restriction No Restriction
Handle Style Bat Handle Style
Material 316 Stainless Steel
Write Your Own Review
You're reviewing:Push To Close Latch, Stainless Steel
Your Rating