{"delivery":{"299675":null,"299675_bank":{"shipping":0},"299675_bank_range":null,"cutoftime":false,"holidays":["2024-03-23","2024-03-24","2024-03-30","2024-03-31","2024-04-06","2024-04-07","2024-04-13","2024-04-14","2024-04-20","2024-04-21","2024-04-27","2024-04-28","2024-05-04","2024-05-05","2024-05-11","2024-05-12","2024-05-18","2024-05-19","2024-05-25","2024-05-26","2024-06-01","2024-06-02","2024-06-08","2024-06-09","2024-06-15","2024-06-16","2024-06-22","2024-06-23","2024-06-29","2024-06-30","2024-07-06","2024-07-07","2024-07-13","2024-07-14","2024-07-20"]},"shipping":{"299675":{"from":"2024-05-21 02:35:52","to":"","text":"","enable":2,"from_origin":"0"},"299675_bank":0,"299675_bank_range":null,"cutoftime":"11,50","holidays":["2024-03-23","2024-03-24","2024-03-30","2024-03-31","2024-04-06","2024-04-07","2024-04-13","2024-04-14","2024-04-20","2024-04-21","2024-04-27","2024-04-28","2024-05-04","2024-05-05","2024-05-11","2024-05-12","2024-05-18","2024-05-19","2024-05-25","2024-05-26","2024-06-01","2024-06-02","2024-06-08","2024-06-09","2024-06-15","2024-06-16","2024-06-22","2024-06-23","2024-06-29","2024-06-30","2024-07-06","2024-07-07","2024-07-13","2024-07-14","2024-07-20"]},"dateFormat":"MM\/dd\/yyyy","created_at":"2024-05-21 02:35:52"}