12-99-722-12
Fast Lead Screw, Medium Size
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Chromate plus sealer |
| Head Diameter | 12.00 |
| Size Series | Medium Size |
| Type | Screw |
| Class | 09/12/17 - Fast Lead Captive Screws |