47-06
Installation Tool for 47/4C M3.5 or 6-32 Floating Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Thread or Hole Type | 6-32, M3.5 X 0.6 |
| Samples | Samples Available |
| Class | 47/4C - Captive Screws |