51-10-406-24
Captive Screw, 4-40 Thread, Flare-in, Slotted Recess, Knurled Bright Knob
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
| Material | Stainless Steel |
|---|---|
| Color/Appearance | Bright |
| Knob Style | Knurled |
| Thread or Hole Type | 4.00 |
| Head Style | Slotted Recess |
| Installation | Flare-in |
| Series | Standard |
| Class | 51/53/58 - Captive Screws |