D9-52-1312-K

DZUS® Tech Line, Press-in, 9.3 mm Fastened Stud Projection, 0.9mm Min. Outer Panel, #2 Phillips Recess, Bright Knob, Bulk Packaged

$2.48

The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access. The DZUS® D9 Tech Line Quarter-Turn Fastener features a captive, spring-loaded design and tool-free operation that prevents over tightening.

Specifications
Color/Appearance Bright
Head Style Phillips Recess
Installation Press-in
Series D9-52
Min. Outer Panel Thickness (mm) 0.90
Packaging Bulk Packaged
Type Stud Assembly
Class D9 - DZUS® Tech Line Quarter-Turn Fasteners
Fastened Stud Projection (mm) 9.30
Unfastened Stud Projection (mm) 4.60
Write Your Own Review
You're reviewing:DZUS® Tech Line, Press-in, 9.3 mm Fastened Stud Projection, 0.9mm Min. Outer Panel, #2 Phillips Recess, Bright Knob, Bulk Packaged
Your Rating
© 2024 Southco, Inc. All Rights Reserved.