Cam, Stainless Steel, Passivated

SKU
E3-28-202-24
$7.12

Specifications

Material: Stainless Steel Finish: Passivated Color/Appearance: Silver Grip Type: Adjustable Head Style: Phillips Recess #2 Accessory Type: Cams
Specifications
Write Your Own Review
You're reviewing:Cam, Stainless Steel, Passivated
Your Rating
Specifications
MaterialStainless Steel
FinishPassivated
Color/AppearanceSilver
Grip TypeAdjustable
Head StylePhillips Recess #2
Accessory TypeCams

This product meets the compliance specifications listed below. Click the button to download a specification document