AV-D30-15AC102-76
Monitor Mount, Tilt & Swivel, Single Arm with Lock, Aluminum Alloy, Powder Coat, White
Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.
| Max Display Load | 10.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Powder Coat |
| Color/Appearance | White |
| Locking Option | Locking |
| Display Motion | Tilt & Swivel, Single Arm |
| Mounting Style | Wall Mount, Front Fastened |
| Series | AV-D30 |
| Swivel Torque (Nm) | 3.40 |
| Tilt Torque - Forward (Nm) | 2.26 |
| Tilt Torque - Reverse (Nm) | 15.40 |
| Length | 150.00 |
| Class | AV - Tilt, Swivel and Swing Monitor Mounts (A Series) |