4C-SM-2411-K000-T
Captive Screw, 6-32 Thread, Surface Mount Technology, TORX®/Slot Combination, Knurled Black Knob
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Black |
Knob Style | Knurled |
Knob Material | Plastic |
Thread or Hole Type | 6.00 |
Head Style | TORX®/Slot Combination |
Installation | Surface Mount Technology |
Recess Size | T15 TORX®/Slot Combination |
Series | Prism |
Min. Outer Panel Thickness (mm) | 1.60 |
Fastened Screw Projection (mm) | 4.60 |
Unfastened Screw Projection (mm) | 0.10 |
Packaging | Tray Package |
Samples | Samples Available |
Class | 47/4C - Captive Screws |
Write Your Own Review