D8-319-233-170
DZUS® Quarter-Turn Stud, Size 9, Hex Recess, Steel, Chrome Plated
Material | Steel |
---|---|
Finish | Chrome Plated |
Head Style | Hex Recess |
Recess Size | Hex Recess 5 mm |
Size Series | Size 9 |
Stud Diameter | 9 mm (0.35 in) |
Stud Length (L) | 33.00 |
Length | 33.00 |
Shank Diameter | 9 mm (0.354 in) |
Type | Stud |
Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
Write Your Own Review