-
-
-
P9-128-40-08N-15-3
Handle, 128 mm (5.04 in) Hole Centers, Internal Thread, 8-32 Thread, Aluminum Alloy, Anodized, Black
$12.12 -
P9-096-40-08N-15-3
Handle, 96 mm (3.78 in) Hole Centers, Internal Thread, 8-32 Thread, Aluminum Alloy, Anodized, Black
$11.54 -
P9-064-40-08N-15-3
Handle, 64 mm (2.52 in) Hole Centers, Internal Thread, 8-32 Thread, Aluminum Alloy, Anodized, Black
$11.02 -
-
-
-
-
-
-
-
-
P8-DHAE-5-150-SPC
Handle, 150 mm (5.91 in) Hole Centers, Internal Thread, M5, Aluminum, Powder Coat, Silver, Oval
$20.60 -
P9-096-40-08X-11-3
Handle, 96 mm (3.78 in) Hole Centers, Threadstud and Nut, 8-32 Thread, Aluminum Alloy, Anodized, Bright
$12.35 -
-
-
P9-096-40-08X-15-3
Handle, 96 mm (3.78 in) Hole Centers, Threadstud and Nut, 8-32 Thread, Aluminum Alloy, Anodized, Black
$12.35 -
P9-064-40-M4X-11-3
Handle, 64 mm (2.52 in) Hole Centers, Threadstud and Nut, M4 X 0.7, Aluminum Alloy, Anodized, Bright
$11.83 -
P8-DHAEB-5-128-SPC
Handle, 128 mm (5.04 in) Hole Centers, Internal Thread, M5, Aluminum, Powder Coat, Silver, Oval
$20.03 -
-
-