Corner Hinge

SKU
KH-62-V1-50
$10,000.00

Specifications

Material: Zinc Alloy Finish: Powder Coat Color/Appearance: Black Series: V1
Specifications
Write Your Own Review
You're reviewing:Corner Hinge
Your Rating
These compact flush-mount hinges, designed specifically to fit the corners of formed sheet metal doors, provide an easy solution for quick, low-cost installation. Multiple styles provide robust solutions for a variety of enclosure sizes. All permit full 180 degrees rotation of the door.
Specifications
MaterialZinc Alloy
FinishPowder Coat
Color/AppearanceBlack
SeriesV1

This product meets the compliance specifications listed below. Click the button to download a specification document