61-10-3-0
Cam Latch, 57 mm (2.25 in) Max. Grip, Steel Stud with Slotted Recess , Nickel Plated- DISCONTINUED
Economy and efficiency are the hallmarks of this versatile latch design for lightweight applications. Installation is simple, with single round-hole panel preparation and a press-fit retainer clip. Grip adjustment is quick and versatile, with set-screw positioning and long shaft options
Finish | Nickel Plated |
---|---|
Access Restriction | No Restriction |
Sealed | No |
Head Style | Slotted Recess |
Grip - Minimum (mm) | 0.00 |
Grip - Maximum (mm) | 57.00 |
Class | 61 - Universal Cabinet Series Latches |
Write Your Own Review