Compression Latch, Key Locking, 31-41mm (1.22 - 1.61 in) Panel thickness, 45-57mm (1.77 - 2.25 in) Grip, Zinc Alloy, Chrome Plated, Bright

SKU
C5-94-412
$45.09

Specifications

Material: Zinc Alloy Finish: Chrome Plated Color/Appearance: Bright Access Restriction: Key Locking Min. Outer Panel Thickness (mm): 31.00 Max Outer Panel Thickness (mm): 41.00 Grip - Minimum (mm): 45.00 Grip - Maximum (mm): 57.00 Group: Sealed Lever Latch Size Series: Standard Compliance Specification: UL FTTA2 / FTTA8 Type 1
Specifications
Write Your Own Review
You're reviewing:Compression Latch, Key Locking, 31-41mm (1.22 - 1.61 in) Panel thickness, 45-57mm (1.77 - 2.25 in) Grip, Zinc Alloy, Chrome Plated, Bright
Your Rating
Streamlined looks and easy operation make this compression latch an ideal choice for highly visible installations requiring a secure, sealed fit. Compressive action pulls door tight without rubbing action or wear on pawl or frame.
Specifications
MaterialZinc Alloy
FinishChrome Plated
Color/AppearanceBright
Access RestrictionKey Locking
Min. Outer Panel Thickness (mm)31.00
Max Outer Panel Thickness (mm)41.00
Grip - Minimum (mm)45.00
Grip - Maximum (mm)57.00
GroupSealed Lever Latch
Size SeriesStandard
Compliance SpecificationUL FTTA2 / FTTA8 Type 1

This product meets the compliance specifications listed below. Click the button to download a specification document