Push To Close Latch, Stainless Steel

SKU
M5-99-167
$10,000.00

Specifications

Material: 316 Stainless Steel Access Restriction: No Restriction Handle Style: Optional Striker Striker Style: Rim Class: MA - Magnetic Cabin Door Latch
Specifications
Write Your Own Review
You're reviewing:Push To Close Latch, Stainless Steel
Your Rating
Specifications
Material316 Stainless Steel
Access RestrictionNo Restriction
Handle StyleOptional Striker
Striker StyleRim
ClassMA - Magnetic Cabin Door Latch

This product meets the compliance specifications listed below. Click the button to download a specification document