Cam

SKU
M5-C-306-8
$9.92

Specifications

Material: 316 Stainless Steel Access Restriction: No Restriction Striker Style: Rim Class: M5 - Slide Latches
Specifications
Write Your Own Review
You're reviewing:Cam
Your Rating
Specifications
Material316 Stainless Steel
Access RestrictionNo Restriction
Striker StyleRim
ClassM5 - Slide Latches

This product meets the compliance specifications listed below. Click the button to download a specification document