Compression Latch, T-Handle, Locking, Rectangular Hole, Stainless Steel

SKU
M5-52-100-8
$74.13

Specifications

Material: 316 Stainless Steel Access Restriction: Key Locking Mounting Style: Front Mount Handle Style: T-Handle Class: M5 - T-Handle Compression Latches
Specifications
Write Your Own Review
You're reviewing:Compression Latch, T-Handle, Locking, Rectangular Hole, Stainless Steel
Your Rating
Specifications
Material316 Stainless Steel
Access RestrictionKey Locking
Mounting StyleFront Mount
Handle StyleT-Handle
ClassM5 - T-Handle Compression Latches

This product meets the compliance specifications listed below. Click the button to download a specification document