R4-50-32-111-10
Rotary Push-to-Close Latch, Heavy Duty Size, Two Stage with Switch, Perpendicular Lever, M6 Thread, Steel, Zinc Plate, Bright chromate
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Stage | Two Stage |
| Mounting Hole | M6 Thread |
| Installation | Rivet / Screw |
| Actuation | Right Hand |
| Operation | Perpendicular |
| Size Series | Heavy Duty |
| Connector Options | Non-sealed Connector |
| Microswitch | Door and Latch Status Switch |
| Class | R4 - Rotary Latches |