51-74-714-24
Captive Screw, M4 X 0.7, Flare-in, Slotted Recess, Knurled Bright Knob
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
Material | Stainless Steel |
---|---|
Color/Appearance | Bright |
Knob Style | Knurled |
Thread or Hole Type | M4 X 0.7 |
Head Style | Slotted Recess |
Installation | Flare-in |
Series | Standard |
Min. Outer Panel Thickness (mm) | 3.60 |
Class | 51/53/58 - Captive Screws |
Write Your Own Review