97-50-110-25
Over-center Draw Latch Medium Size, Handle Tab Up, No Keeper, Steel, Powder Coat
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
Material | Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Secondary Catch Accessory |
Size Series | Medium Size, 50 Series |
Style | Light Duty |
Lever Style | Tab Up |
Type | Latch |
Class | 97 - Over-Center Series Latches |
Write Your Own Review