D8-316-122-191
DZUS® Quarter-Turn Stud, Size 6, Slotted Recess, Steel, Zinc Plate, Black Chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Black Chromate |
Head Style | Slotted Recess |
Series | Standard |
Size Series | Size 6 |
Stud Diameter | 6 mm (0.24 in) |
Stud Length (L) | 22.00 |
Length | 22.00 |
Shank Diameter | 6 mm (0.236 in) |
Type | Stud |
Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
Write Your Own Review